Fork-type cable lug, non-insulated, 0.5 - 1 mm² (3240137)

Fork-type cable lug, non-insulated, 0.5 - 1 mm² 3240137

Product Details:

Manufacturer part number: 3240137

Brand: PHOENIX CONTACT

Price: 0.10

Delivery time: 7 Days


Technical Data:

Hole diameter: 3.7 mm

Thread size: M3.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240137

Part Number
3240137
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 3.7M3.5

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 0.50 - 1 mm² Connector type (category) U terminal
Contact material Copper silver plated Insulation type Not insulated Industrial goods Yes

This page is Fork-type cable lug, non-insulated, 0.5 - 1 mm², part number 3240137.
You can find the detail information about specifications and dimensions on part number 3240137.

Variation of this product

Part Number
3240138
3240139
3240140
3240141
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.10 €

1900 7 Days 3.7M3.5

0.10 €

1900 7 Days 4.3M4

0.10 €

1800 7 Days 5.3M5

0.11 €

1800 7 Days 6.5M6

Tech Support