Fork-type cable lug, red, 0.5 - 1.5 mm² (3240036)

Fork-type cable lug, red, 0.5 - 1.5 mm² 3240036

Product Details:

Manufacturer part number: 3240036

Brand: PHOENIX CONTACT

Price: 0.27

Delivery time: 7 Days


Technical Data:

Hole diameter: 6.5 mm

Thread size: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240036

Part Number
3240036
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.27 €

700 7 Days 6.5M6

Loading...

  1. 1

Basic information

Insulation material PVC Colour Red Cross-section range 0.50 - 1.50 mm²
Connector type (category) U terminal Contact material Copper silver plated Insulation type Partially insulated
Industrial goods Yes

This page is Fork-type cable lug, red, 0.5 - 1.5 mm², part number 3240036.
You can find the detail information about specifications and dimensions on part number 3240036.

Variation of this product

Part Number
3240032
3240033
3240034
3240035
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.22 €

900 7 Days 3.2M3

0.22 €

900 7 Days 3.7M3.5

0.22 €

900 7 Days 4.3M4

0.22 €

900 7 Days 5.3M5

Tech Support