Ring cable lug C-RC 25 (3240103)

Ring cable lug C-RC 25 3240103

Product Details:

Manufacturer part number: 3240103

Brand: PHOENIX CONTACT

Price: 0.86

Delivery time: 7 Days


Technical Data:

Hole diameter: 13 mm

Thread size: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240103

Part Number
3240103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.86 €

300 7 Days 13M12

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 25 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 25, part number 3240103.
You can find the detail information about specifications and dimensions on part number 3240103.

Variation of this product

Part Number
3240099
3240100
3240101
3240102
3240104
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.73 €

300 7 Days 5.3M5

0.68 €

300 7 Days 6.5M6

0.71 €

300 7 Days 8.4M8

0.82 €

300 7 Days 10.5M10

1.32 €

200 7 Days 17M16

Tech Support