Ring cable lug C-RC 35 (3240106)

Ring cable lug C-RC 35 3240106

Product Details:

Manufacturer part number: 3240106

Brand: PHOENIX CONTACT

Price: 0.86

Delivery time: 7 Days


Technical Data:

Hole diameter: 8.4 mm

Thread size: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240106

Part Number
3240106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.86 €

300 7 Days 8.4M8

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 35 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 35, part number 3240106.
You can find the detail information about specifications and dimensions on part number 3240106.

Variation of this product

Part Number
3240105
3240107
3240109
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.86 €

300 7 Days 6.5M6

0.95 €

200 7 Days 10.5M10

1.35 €

200 7 Days 17M16

Tech Support