Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240112
Colour | Metal | Cross-section range | 50 mm² (max) | Connector type (category) | Ring terminal |
---|---|---|---|---|---|
Contact material | Cathode copper, tin plated | Insulation type | Not insulated | Industrial goods | Yes |
This page is Ring cable lug C-RC 50, part number 3240112.
You can find the detail information about specifications and dimensions on part number 3240112.
Part Number |
---|
3240110 |
3240111 |
3240113 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (mm) | Thread size |
---|---|---|---|---|---|---|---|
1.33 € | 200 | 7 Days | 6.5 | M6 | |||
1.35 € | 200 | 7 Days | 8.4 | M8 | |||
1.35 € | 200 | 7 Days | 13 | M12 |