Ring cable lug C-RC 95 (3240122)

Ring cable lug C-RC 95 3240122

Product Details:

Manufacturer part number: 3240122

Brand: PHOENIX CONTACT

Price: 3.44

Delivery time: 7 Days


Technical Data:

Hole diameter: 13 mm

Thread size: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240122

Part Number
3240122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

3.44 €

100 7 Days 13M12

Loading...

  1. 1

Basic information

Colour Metal Cross-section range 95 mm² (max) Connector type (category) Ring terminal
Contact material Cathode copper, tin plated Insulation type Not insulated Industrial goods Yes

This page is Ring cable lug C-RC 95, part number 3240122.
You can find the detail information about specifications and dimensions on part number 3240122.

Variation of this product

Part Number
3240120
3240121
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

3.39 €

100 7 Days 8.4M8

3.41 €

100 7 Days 10.5M10

Tech Support