Ring cable lug C-RCI 10 (3240220)

Ring cable lug C-RCI 10 3240220

Product Details:

Manufacturer part number: 3240220

Brand: PHOENIX CONTACT

Price: 0.97

Delivery time: 7 Days


Technical Data:

Hole diameter: 6.5 mm

Thread size: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240220

Part Number
3240220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.97 €

200 7 Days 6.5M6

Loading...

  1. 1

Basic information

Insulation material PVC Colour Red Cross-section range 10 mm² (max)
Connector type (category) Ring terminal Contact material Cathode copper, tin plated Insulation type Partially insulated
Industrial goods Yes

This page is Ring cable lug C-RCI 10, part number 3240220.
You can find the detail information about specifications and dimensions on part number 3240220.

Variation of this product

Part Number
3240219
3240221
3240222
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.97 €

200 7 Days 5.3M5

0.97 €

200 7 Days 8.4M8

1.31 €

150 7 Days 10.5M10

Tech Support