Ring cable lug C-RCI 2,5 (3240021)

Ring cable lug C-RCI 2,5 3240021

Product Details:

Manufacturer part number: 3240021

Brand: PHOENIX CONTACT

Price: 0.22

Delivery time: 7 Days


Technical Data:

Hole diameter: 3.2 mm

Thread size: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240021

Part Number
3240021
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.22 €

900 7 Days 3.2M3

Loading...

  1. 1

Basic information

Insulation material PVC Colour Blue Cross-section range 1 - 2.50 mm²
Connector type (category) Ring terminal Contact material Cathode copper, tin plated Insulation type Partially insulated
Industrial goods Yes

This page is Ring cable lug C-RCI 2,5, part number 3240021.
You can find the detail information about specifications and dimensions on part number 3240021.

Variation of this product

Part Number
3240022
3240023
3240024
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Thread size

0.22 €

900 7 Days 3.7M3.5

0.22 €

900 7 Days 4.3M4

0.22 €

900 7 Days 5.3M5

Tech Support