Sorti-box, equipped with TWIN ferrules

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3202986

Part Number
3202986
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range

28.45 €

7 7 Days Blue0.50 - 2.50 mm²

Loading...

  1. 1

Basic information

Representative Standard CSA-certified Standards DIN 46228-4 Country colour code DIN
Connector features + twin ferrules Connector type (category) Twin ferrule set Contact material Cathode copper, tin plated
Insulation type Partially insulated

This page is Sorti-box, equipped with TWIN ferrules, part number 3202986.
You can find the detail information about specifications and dimensions on part number 3202986.

Variation of this product

Part Number
3202999
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range

33.85 €

6 7 Days Red4 - 10 mm²

Tech Support