Interface module UM 45-FLKS (2962654)

Interface module UM 45-FLKS 2962654

Click on this image to zoom in.

Click on this image to zoom in.

  • Interface module UM 45-FLKS 2962654
  • Interface module UM 45-FLKS 2962654
  • Interface module UM 45-FLKS 2962654
  • Interface module UM 45-FLKS 2962654
  • Volume Discount

Product Details:

Manufacturer part number: 2962654

Brand: PHOENIX CONTACT

Price: 69.37

Delivery time: 52 Days


Technical Data:

Total number of pins: 20 Pole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2962654

Part Number
2962654
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

69.37 €

1 Available 52 Days 20

Loading...

  1. 1

Basic information

Connection (components) Screws Max. temperature(°C) +50 Min. temperature(°C) -20
Series (Phoenix transfer modules) Varioface-UM45-FLKS Transfer module type (category) Transfer module Transfer module features + ribbon cable

This page is Interface module UM 45-FLKS, part number 2962654.
You can find the detail information about specifications and dimensions on part number 2962654.

Variation of this product

Part Number
2962667
2962670
2962719
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)

76.24 €

1 Available 52 Days 26

91.49 €

1 Available 52 Days 34

136.17 €

1 Available 52 Days 64

Tech Support