Interface module UMK- PVB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2972136

Part Number
2972136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

201.00 €

1 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Max. cross section (flexible)(mm²) 4 Min. cross section (flexible)(mm²) 0.2
Max. cross section (inflexible)(mm²) 6 Min. cross section (inflexible)(mm²) 0.2 Max. temperature(°C) +50
Min. temperature(°C) -20 Stripping length (max.)(mm) 8 Connector (control) Screws
Series (Phoenix transfer modules) Varioface-UMK-PVB Transfer module type (category) Transfer module Transfer module features + 6 bonding bars

This page is Interface module UMK- PVB, part number 2972136.
You can find the detail information about specifications and dimensions on part number 2972136.

Tech Support