Manufacturer part number: 2322197
Brand: PHOENIX CONTACT
Price: 79.80 €
Delivery time: 7 Days
Connector (control): D-Sub receptacle
Transfer module features: + LED
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2322197
Connection (components) | Screws | Total number of pins(Pole) | 9 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Series (Phoenix transfer modules) | Varioface-VIP | Transfer module type (category) | Transfer module |
This page is Interface module VIP-2 / SC / D 9SUB, part number 2322197.
You can find the detail information about specifications and dimensions on part number 2322197.
Part Number |
---|
2315117 |
2315162 |
2322142 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector (control) | Transfer module features |
---|---|---|---|---|---|---|---|
42.50 € | 5 | 7 Days | D-Sub pin strip | Any orientation | |||
42.50 € | 5 | 7 Days | D-Sub receptacle | Any orientation | |||
79.80 € | 3 | Quote | D-Sub pin strip | + LED |