Interface module, VARIOFACE module, with screw connection and D-subminiature socket strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2962777
2962780
2962793
2962803
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Product size (width)
(mm)

65.03 €

1 Available 3 Days 954

74.07 €

1 Available 3 Days 1565

93.68 €

1 Available 3 Days 2590

106.75 €

1 Available 3 Days 37121

Loading...

  1. 1

Basic information

Connection (components) Screws Product size (height)(mm) 42 Product size (depth/length)(mm) 45
Connector cross section(mm²) 0.14 - 1.5 Max. temperature(°C) +50 Min. temperature(°C) -20
Operating voltage(V AC) 125 Operating current(A) max. 2.5 Case type DIN rail assembly
Series (Phoenix transfer modules) Varioface-UM45-D Transfer module type (category) Transfer module Transfer module features + dual port connector

Tech Support