Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2289719 |
2290614 |
2291121 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Total number of pins (Pole) | Max. cross section (flexible) (mm²) | Min. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. temperature (°C) | Min. temperature (°C) | Stripping length (max.) (mm) | Connector (control) | Suitable for | Transfer module type (category) | Transfer module features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.10 € | 1 | 47 Days | Screws | 50 | 2.5 | 0.2 | 4 | 0.2 | +50 | -20 | 8 | IDC/FLK strip | - | Transfer module | Any orientation | |||
290.30 € | 1 | 7 Days | Screws | 50 | 2.5 | 0.2 | 4 | 0.2 | +50 | -20 | 8 | IDC/FLK strip | - | Transfer module | Any orientation | |||
209.10 € | 1 | 7 Days | Screws | 50 | 2.5 | 0.2 | 4 | 0.2 | +50 | -20 | 8 | IDC/FLK strip | - | Transfer module | Any orientation |
Loading...
Series (Phoenix transfer modules) | Varioface-FLKM |
---|
Configure
Basic Attributes
Suitable for
Connection (components)
Total number of pins(Pole)
Max. cross section (flexible)(mm²)
Min. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. temperature(°C)
Min. temperature(°C)
Stripping length (max.)(mm)
Connector (control)
Transfer module type (category)
Transfer module features
Filter by standard shipping days
Optional Attributes