Passive module FLKM 50 (2284578)

Passive module FLKM 50 2284578

Click on this image to zoom in.

Click on this image to zoom in.

  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578
  • Passive module FLKM 50 2284578

Product Details:

Manufacturer part number: 2284578

Brand: PHOENIX CONTACT

Price: 107.55

Delivery time: 35 Days


Technical Data:

Connection (components): -

Total number of pins: 50 Pole

Max. cross section (flexible): - mm²

Min. cross section (flexible): - mm²

Max. cross section (inflexible): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2284578

Part Number
2284578
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Total number of pins
(Pole)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Connector (control) Suitable for Transfer module type (category) Transfer module features

107.55 €

1 35 Days -50----+50-20---Transfer moduleAny orientation

Loading...

  1. 1

Basic information

Series (Phoenix transfer modules) Varioface-FLKM

This page is Passive module FLKM 50, part number 2284578.
You can find the detail information about specifications and dimensions on part number 2284578.

Variation of this product

Part Number
2289719
2290614
2291121
2291561
2294296
2294432
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Total number of pins
(Pole)
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
Stripping length (max.)
(mm)
Connector (control) Suitable for Transfer module type (category) Transfer module features

209.10 €

1 47 Days Screws502.50.240.2+50-208IDC/FLK strip-Transfer moduleAny orientation

290.30 €

1 7 Days Screws502.50.240.2+50-208IDC/FLK strip-Transfer moduleAny orientation

209.10 €

1 7 Days Screws502.50.240.2+50-208IDC/FLK strip-Transfer moduleAny orientation

119.83 €

1 35 Days Screws50----+50-20--Siemens SIMATIC® S7-300Transfer moduleAny orientation

109.79 €

1 35 Days ----------MODICON® TSX QuantumTransfer module-

119.83 €

1 56 Days -50----+50-20--Siemens SIMATIC® S7-400Transfer moduleAny orientation

Tech Support