Passive module FLKM-2FLK14 / KDS3-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2295062

Part Number
2295062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.40 €

2 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 14 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Connector (control) IDC/FLK strip Suitable for Siemens SIMATIC® S7-300 Series (Phoenix transfer modules) Varioface-FLKM
Transfer module type (category) Transfer module Transfer module features Any orientation

This page is Passive module FLKM-2FLK14 / KDS3-MT, part number 2295062.
You can find the detail information about specifications and dimensions on part number 2295062.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360