Passive module UM 45- 2FLK14 (2965143)

Passive module UM 45- 2FLK14 2965143

Click on this image to zoom in.

Click on this image to zoom in.

  • Passive module UM 45- 2FLK14 2965143
  • Passive module UM 45- 2FLK14 2965143

Product Details:

Manufacturer part number: 2965143

Brand: PHOENIX CONTACT

Price: 82.91

Delivery time: 6 Days


Technical Data:

Connection (components): Screws

Total number of pins: - Pole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2965143

Part Number
2965143
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Total number of pins
(Pole)

82.91 €

1 6 Days Screws-

Loading...

  1. 1

Basic information

Max. temperature(°C) +50 Min. temperature(°C) -20 Suitable for Siemens SIMATIC® S7-300
Series (Phoenix transfer modules) Varioface-UM45 Transfer module type (category) Transfer module Transfer module features Any orientation

This page is Passive module UM 45- 2FLK14, part number 2965143.
You can find the detail information about specifications and dimensions on part number 2965143.

Variation of this product

Part Number
2965156
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Total number of pins
(Pole)

91.87 €

1 37 Days Pull spring14

Tech Support