Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Total number of pins(Pole) | 14 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Series (Phoenix transfer modules) | Varioface-Compact UM45-FLK | Transfer module type (category) | Passive module | Transfer module features | Any orientation |