Manufacturer part number: 2962502
Brand: PHOENIX CONTACT
Price: 196.07 €
Delivery time: 57 Days
Connection (components): Screws
Suitable for: -
Series (Phoenix transfer modules): Varioface-Compact UM45-FLK
Transfer module features: + illuminated display
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2962502
Part Number
|
---|
2962502 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Suitable for | Series (Phoenix transfer modules) | Transfer module features | |
---|---|---|---|---|---|---|---|---|---|
196.07 € | 1 | 57 Days | Screws | - | Varioface-Compact UM45-FLK | + illuminated display |
Loading...
Total number of pins(Pole) | 50 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Transfer module type (category) | Transfer module |
This page is Passive module UM 45-FLK50, part number 2962502.
You can find the detail information about specifications and dimensions on part number 2962502.
Configure
Basic Attributes
Suitable for
Connection (components)
Series (Phoenix transfer modules)
Transfer module features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2304610 |
2962489 |
2965198 |
2968357 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Suitable for | Series (Phoenix transfer modules) | Transfer module features |
---|---|---|---|---|---|---|---|---|---|
107.55 € | 1 | 37 Days | - | Siemens SIMATIC® S7-300 | Varioface-UM45-FLK | Any orientation | |||
98.59 € | 1 | 8 Days | Screws | - | Varioface-Compact UM45-FLK | Any orientation | |||
100.83 € | 1 | 51 Days | - | - | Varioface-Compact UM45-FLK | Any orientation | |||
96.35 € | 1 | 37 Days | - | Controll-Logix | Varioface-Compact UM45-FLK | Any orientation |