Passive module VIP-2 / SC / FLK50 (2322252)

Passive module VIP-2 / SC / FLK50 2322252

Click on this image to zoom in.

Click on this image to zoom in.

  • Passive module VIP-2 / SC / FLK50 2322252
  • Passive module VIP-2 / SC / FLK50 2322252
  • Passive module VIP-2 / SC / FLK50 2322252
  • Passive module VIP-2 / SC / FLK50 2322252

Product Details:

Manufacturer part number: 2322252

Brand: PHOENIX CONTACT

Price: 155.10

Delivery time: 58 Days


Technical Data:

Stripping length (max.): 8 mm

Suitable for: -

Series (Phoenix transfer modules): Varioface-VIP

Transfer module features: + LED


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2322252

Part Number
2322252
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stripping length (max.)
(mm)
Suitable for Series (Phoenix transfer modules) Transfer module features

155.10 €

2 58 Days 8-Varioface-VIP+ LED

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 50 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Connector (control) IDC/FLK strip
Transfer module type (category) Transfer module

This page is Passive module VIP-2 / SC / FLK50, part number 2322252.
You can find the detail information about specifications and dimensions on part number 2322252.

Variation of this product

Part Number
2315227
2315243
2322304
2322317
2322359
2900463
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stripping length (max.)
(mm)
Suitable for Series (Phoenix transfer modules) Transfer module features

82.50 €

3 7 Days 8-Varioface-VIPAny orientation

98.05 €

2 7 Days 8Siemens SIMATIC® S7-300Varioface-VIPAny orientation

94.45 €

2 58 Days 8MODICON® TSX QuantumVarioface-VIPAny orientation

92.55 €

2 58 Days -Controll-LogixVIP-2-SCAny orientation

113.00 €

2 58 Days 8Siemens SIMATIC® S7-400Varioface-VIPAny orientation

90.75 €

3 58 Days 8-Varioface-VIPAny orientation

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360