Manufacturer part number: 2903801
Brand: PHOENIX CONTACT
Price: 40.05 €
Delivery time: 7 Days
Total number of pins: 14 Pole
Product size (width): 41.90 mm
Operating current: 3 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2903801
Connection (components) | Pull spring | Product size (height)(mm) | 72.10 | Product size (depth/length)(mm) | 56 |
---|---|---|---|---|---|
AWG | 26 - 14 | Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. temperature(°C) | +50 |
Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 | Connector (control) | IDC/FLK strip |
Series (Phoenix transfer modules) | Varioface-VIP | Transfer module type (category) | Passive module |
This page is Passive module, VARIOFACE-transfer module, part number 2903801.
You can find the detail information about specifications and dimensions on part number 2903801.
Part Number |
---|
2903803 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Product size (width) (mm) | Operating current (A) |
---|---|---|---|---|---|---|---|---|
82.45 € | 3 | 7 Days | 50 | 107.90 | 2 |