Manufacturer part number: 2962722
Brand: PHOENIX CONTACT
Price: 65.03 €
Delivery time: 3 Days
Total number of pins: 9 Pole
Product size (width): 54 mm
Series (Phoenix transfer modules): Varioface-UM45-D
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2962722
Part Number
|
---|
2962722 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Product size (width) (mm) | Series (Phoenix transfer modules) | |
---|---|---|---|---|---|---|---|---|
65.03 € | 1 | Available | 3 Days | 9 | 54 | Varioface-UM45-D |
Loading...
Connection (components) | Screws | Product size (height)(mm) | 42 | Product size (depth/length)(mm) | 45 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.14 - 1.5 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
Operating voltage(V AC) | 125 | Operating current(A) | max. 2.5 | Case type | DIN rail assembly |
Transfer module type (category) | Transfer module | Transfer module features | + dual port connector |
This page is VARIOFACE Module For D-SUB Socket Strip - Series UM, part number 2962722.
You can find the detail information about specifications and dimensions on part number 2962722.
Part Number |
---|
2962735 |
2962748 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Product size (width) (mm) | Series (Phoenix transfer modules) |
---|---|---|---|---|---|---|---|---|
89.32 € | 1 | Available | 3 Days | 15 | 65 | Varioface-Modul UM45 | ||
91.49 € | 1 | Available | 5 Days | 25 | 90 | Varioface-UM45-D |