VARIOFACE-Module For D-SUB-Pin Strip-Series FLKM 0.2 - 4 mm² (2281144)

VARIOFACE-Module For D-SUB-Pin Strip-Series FLKM 0.2 - 4 mm² 2281144
  • Volume Discount

Product Details:

Manufacturer part number: 2281144

Brand: PHOENIX CONTACT

Price: 108.93

Delivery time: 3 Days


Technical Data:

Total number of pins: 25 Pole

Product size (width): 78.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2281144

Part Number
2281144
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Product size (width)
(mm)

108.93 €

1 Available 3 Days 2578.8

Loading...

  1. 1

Basic information

Connection (components) Screws Product size (height)(mm) 58.5 Product size (depth/length)(mm) 77
Connector cross section(mm²) 0.2 - 4 Max. temperature(°C) +50 Min. temperature(°C) -20
Operating voltage(V AC) 125 Operating current(A) max. 2.5 Case type DIN rail assembly
Series (Phoenix transfer modules) Varioface-FLKM-D Transfer module type (category) Transfer module Transfer module features + dual port connector

This page is VARIOFACE-Module For D-SUB-Pin Strip-Series FLKM 0.2 - 4 mm², part number 2281144.
You can find the detail information about specifications and dimensions on part number 2281144.

Variation of this product

Part Number
2281128
2281131
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Product size (width)
(mm)

71.55 €

1 Available 3 Days 933.8

87.13 €

1 Available 12 Days 1545

Tech Support