VARIOFACE-Module For Flat Band-Connector-Series UM 45 0.14 - 1.5 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2962609

Part Number
2962609
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 40 Product size (height)(mm) 50
Product size (width)(mm) 151 Product size (depth/length)(mm) 45 Connector cross section(mm²) 0.14 - 1.5
Max. temperature(°C) +50 Min. temperature(°C) -20 Operating voltage(V AC) 60
Operating current(A) Max. 1 Case type DIN rail assembly Series (Phoenix transfer modules) Varioface-UM45-FLK
Transfer module type (category) Transfer module Transfer module features + dual port connector

This page is VARIOFACE-Module For Flat Band-Connector-Series UM 45 0.14 - 1.5 mm², part number 2962609.
You can find the detail information about specifications and dimensions on part number 2962609.

Tech Support