Manufacturer part number: 2281047
Brand: PHOENIX CONTACT
Price: 873.43 €
Delivery time: 6 Days
Total number of pins: 20 Pole
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2281047
Connection (components) | Screws | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Series (Phoenix transfer modules) | Varioface-FLKM | Transfer module type (category) | Transfer module | Transfer module features | + latches |
Industrial goods | Yes |
This page is Interface module FLKM, part number 2281047.
You can find the detail information about specifications and dimensions on part number 2281047.
Part Number |
---|
2281063 |
2281102 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) |
---|---|---|---|---|---|---|---|
573.89 € | 5 Pieces Per Package | 1 pack | Available | 38 Days | 34 | ||
993.67 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 64 |