Interface module FLKM-D15 SUB, pin strip, with spring-cage connection (2302997)

Interface module FLKM-D15 SUB, pin strip, with spring-cage connection 2302997
  • Volume Discount

Product Details:

Manufacturer part number: 2302997

Brand: PHOENIX CONTACT

Price: 87.13

Delivery time: 44 Days


Technical Data:

Total number of pins: 15 Pole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2302997

Part Number
2302997
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

87.13 €

1 Available 44 Days 15

Loading...

  1. 1

Basic information

Connection (components) Pull spring Max. temperature(°C) +50 Min. temperature(°C) -20
Series (Phoenix transfer modules) Varioface-FLKM-D Transfer module type (category) Transfer module Transfer module features + D-SUB pin strip

This page is Interface module FLKM-D15 SUB, pin strip, with spring-cage connection, part number 2302997.
You can find the detail information about specifications and dimensions on part number 2302997.

Variation of this product

Part Number
2304021
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)

191.29 €

1 Available 51 Days 50

Tech Support