Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2303006
Connection (components) | Pull spring | Total number of pins(Pole) | 25 | Max. temperature(°C) | +50 |
---|---|---|---|---|---|
Min. temperature(°C) | -20 | Series (Phoenix transfer modules) | Varioface-FLKM-D | Transfer module type (category) | Transfer module |
Transfer module features | + D-SUB pin strip |