Interface module FLKM-D25 SUB, socket strip, with light indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2281694

Part Number
2281694
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.08 €

1 Available 39 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 25 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKM Transfer module type (category) Transfer module
Transfer module features + D-SUB receptacle

This page is Interface module FLKM-D25 SUB, socket strip, with light indicator, part number 2281694.
You can find the detail information about specifications and dimensions on part number 2281694.

Tech Support