Interface module FLKMS-D15 SUB, pin strip, with spring-cage connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2295978

Part Number
2295978
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

1 Available 34 Days

Loading...

  1. 1

Basic information

Connection (components) Pull spring Total number of pins(Pole) 15 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKMS Transfer module type (category) Transfer module
Transfer module features + D-SUB pin strip

This page is Interface module FLKMS-D15 SUB, pin strip, with spring-cage connection, part number 2295978.
You can find the detail information about specifications and dimensions on part number 2295978.

Tech Support