Interface module FLKMS-D37 SUB, pin strip【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2287630

Part Number
2287630
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

654.79 €

5 Pieces Per Package

1 pack Available 79 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 37 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKMS Transfer module type (category) Transfer module
Transfer module features + D-SUB pin strip Industrial goods Yes

This page is Interface module FLKMS-D37 SUB, pin strip, part number 2287630.
You can find the detail information about specifications and dimensions on part number 2287630.

Tech Support