Interface module UM 25-D25SUB, pin strip, for assembly at a right angled (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2959612

Part Number
2959612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.30 €

2 7 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 25 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -10 Stripping length (max.)(mm) 8
Connector (control) D-Sub pin strip Series (Phoenix transfer modules) Varioface-Slim-Line-UM25 Transfer module type (category) Transfer module
Transfer module features Any orientation

This page is Interface module UM 25-D25SUB, pin strip, for assembly at a right angled, part number 2959612.
You can find the detail information about specifications and dimensions on part number 2959612.

Tech Support