VARIOFACE output module (2311030)

VARIOFACE output module 2311030

Click on this image to zoom in.

Click on this image to zoom in.

  • VARIOFACE output module 2311030
  • VARIOFACE output module 2311030
  • VARIOFACE output module 2311030
  • VARIOFACE output module 2311030
  • VARIOFACE output module 2311030
  • Volume Discount

Product Details:

Manufacturer part number: 2311030

Brand: PHOENIX CONTACT

Price: 442.72

Delivery time: 7 Days


Technical Data:

Product size (width): - mm

Product size (depth): - mm

Max. temperature: - °C

Min. temperature: - °C

No. of channels: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2311030

Part Number
2311030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
No. of channels Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact type Relay features

442.72 €

1 Available 7 Days ----8---1 change-overunequipped

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Relay type (category) Relay card

This page is VARIOFACE output module, part number 2311030.
You can find the detail information about specifications and dimensions on part number 2311030.

Variation of this product

Part Number
2968373
2974901
2974914
2979469
2979472
2979485
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
No. of channels Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact type Relay features

797.80 €

1 79 Days 123271+70-20322425051 change-overequipped

336.30 €

1 33 Days ----1624--1 change-overunequipped

161.40 €

2 33 Days ----824--1 change-overunequipped

225.50 €

1 7 Days --+70-2082425031 makerequipped

813.50 €

1 7 Days --+70-20322425051 makerequipped

232.80 €

1 19 Days --+70-2082425051 change-overequipped

Tech Support