Manufacturer part number: 2982236
Brand: PHOENIX CONTACT
Price: 37.70 €
Delivery time: 7 Days
Connection (components): [Screw Fastening] Screw terminal
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2982236
Product size (height)(mm) | 80 | Product size (width)(mm) | 6.2 | Product size (depth)(mm) | 90 |
---|---|---|---|---|---|
IP rating | IP20 | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
Nominal voltage (details)(Vdc) | 24 | Switching voltage (max.)(Vdc) | 250 | Switching current (max.)(A) | 6 |
Contact material | AgSnO | Contact type | 1 maker | Relay features | + diode bridge |
Relay type (category) | Interface relay | Industrial goods | Yes |
This page is PLC-INTERFACE with switch, part number 2982236.
You can find the detail information about specifications and dimensions on part number 2982236.
Part Number |
---|
2900328 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) |
---|---|---|---|---|---|---|
37.70 € | 10 | 7 Days | [Socket / plug-in] Push-in connector |