Relay connectors【10 Pieces Per Package】 (2822406)

Relay connectors 2822406

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay connectors 2822406
  • Relay connectors 2822406
  • Relay connectors 2822406
  • Relay connectors 2822406
  • Relay connectors 2822406
  • Relay connectors 2822406
  • Relay connectors 2822406
  • Volume Discount

Product Details:

Manufacturer part number: 2822406

Brand: PHOENIX CONTACT

Price: 1,120.47

Delivery time: 8 Days


Technical Data:

Coil nominal voltage: 230 V

Product size (height): 33 mm

Product size (width): 20.8 mm

Product size (depth): 66.5 mm

Switching voltage (max.): 250 Vdc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2822406

Part Number
2822406
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type

1,120.47 €

10 Pieces Per Package

1 pack Available 8 Days 2303320.866.525015006AgNi1 change-over

Loading...

  1. 1

Basic information

Connection (components) Connector Relay type (category) Plug-in relay Industrial goods Yes

This page is Relay connectors, part number 2822406.
You can find the detail information about specifications and dimensions on part number 2822406.

Variation of this product

Part Number
2821164
2822422
2823308
2823337
2823625
2823654
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Coil nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type

901.84 €

10 Pieces Per Package

1 pack Available 98 Days 1203320.866.525015006AgNi1 change-over

1,212.29 €

10 Pieces Per Package

1 pack Available 98 Days 230332766.525012505AgNi2 makers

978.36 €

10 Pieces Per Package

1 pack Available 7 Days 24332766.52507503AgNi2 change-overs

978.36 €

10 Pieces Per Package

1 pack Available 98 Days 120332766.52507503AgNi2 change-overs

654.79 €

10 Pieces Per Package

1 pack Available 10 Days 243314.666.525015006AgNi1 maker

836.25 €

10 Pieces Per Package

1 pack Available 7 Days 1203314.666.525015006AgNi1 maker

Tech Support