Relay Module EMG 22【1-10 Pieces Per Package】 (2944795)

Relay Module EMG 22 2944795

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay Module EMG 22 2944795
  • Relay Module EMG 22 2944795
  • Volume Discount

Product Details:

Manufacturer part number: 2944795

Brand: PHOENIX CONTACT

Price: 818.77

Delivery time: 6 Days


Technical Data:

Connection (components): -

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Max. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2944795

Part Number
2944795
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

818.77 €

10 Pieces Per Package

1 pack Available 6 Days ----------2 change-overs

Loading...

  1. 1

Basic information

Relay type (category) Relay component Industrial goods Yes

This page is Relay Module EMG 22, part number 2944795.
You can find the detail information about specifications and dimensions on part number 2944795.

Variation of this product

Part Number
2940061
2940760
2947718
2947721
2949295
2950323
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

122.90 €

10 7 Days ----------1 change-over

118.20 €

10 7 Days ------230250150061 change-over

770.67 €

10 Pieces Per Package

1 pack Available 10 Days ----------2 change-overs

83.80 €

10 35 Days -7522.562.5+50-2024250150061 change-over

96.80 €

10 42 Days [Screw Fastening] Screws7522.562.5+50-20230250150061 change-over

698.52 €

10 Pieces Per Package

1 pack Available 6 Days [Screw Fastening] Screws7522.562.5+50-202425075032 change-overs

Tech Support