Relay Module EMG 45 (2950996)

Relay Module EMG 45 2950996

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay Module EMG 45 2950996
  • Relay Module EMG 45 2950996

Product Details:

Manufacturer part number: 2950996

Brand: PHOENIX CONTACT

Price: 77.00

Delivery time: 7 Days


Technical Data:

Connection (components): -

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Max. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2950996

Part Number
2950996
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

77.00 €

5 7 Days ----------4 change-overs

Loading...

  1. 1

Basic information

Relay type (category) Relay component Industrial goods Yes

This page is Relay Module EMG 45, part number 2950996.
You can find the detail information about specifications and dimensions on part number 2950996.

Variation of this product

Part Number
2952185
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

164.50 €

5 42 Days [Screw Fastening] Screws754582.5+50-2023025075032 change-overs

Tech Support