Relay Module RIF-0-RPT (2903361)

Relay Module RIF-0-RPT 2903361

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay Module RIF-0-RPT 2903361
  • Relay Module RIF-0-RPT 2903361

Product Details:

Manufacturer part number: 2903361

Brand: PHOENIX CONTACT

Price: 8.52

Delivery time: 7 Days


Technical Data:

Nominal voltage (details): 24 Vdc

Switching voltage (max.): 250 Vdc

Switching current (max.): 6 A

Contact material: AgSnO

Contact type: 1 maker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903361

Part Number
2903361
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact material Contact type

8.52 €

30 7 Days 242506AgSnO1 maker

Loading...

  1. 1

Basic information

Connection (components) Pull spring Max. temperature(°C) +60 Min. temperature(°C) -40
Switching capacity (max.)(VA) 1500 Relay features + flyback diode Relay type (category) Relay component

This page is Relay Module RIF-0-RPT, part number 2903361.
You can find the detail information about specifications and dimensions on part number 2903361.

Variation of this product

Part Number
2903359
2903360
2903362
2903368
2903369
2903370
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact material Contact type

9.12 €

20 7 Days 243050AgSnO + gold plating1 maker

10.75 €

20 7 Days 123050AgSnO + gold plating1 maker

10.15 €

20 7 Days 122506AgSnO1 maker

10.70 €

20 7 Days 243050AgSnO + gold plating1 change-over

12.80 €

20 7 Days 123050AgSnO + gold plating1 change-over

10.15 €

20 7 Days 242506AgSnO1 change-over

Tech Support