Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2903367 |
2903372 |
2903373 |
2903375 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | Nominal voltage (details) (Vdc) | Switching voltage (max.) (Vdc) | Switching current (max.) (A) | Contact material | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.15 € | 20 | 7 Days | 68 | 12 | 250 | 3 | AgSnO | 1 maker | |||
10.70 € | 20 | 7 Days | 82 | 24 | 30 | 50 | AgSnO + gold plating | 1 change-over | |||
12.80 € | 20 | 33 Days | 82 | 12 | 30 | 50 | AgSnO + gold plating | 1 change-over | |||
12.20 € | 20 | 7 Days | 82 | 12 | 250 | 3 | AgSnO | 1 change-over |
Loading...
Connection (components) | Screw terminal | Product size (height)(mm) | 84 | Product size (width)(mm) | 6.2 |
---|---|---|---|---|---|
Durability | 2 X 107 switching cycles | Fall time(ms) | 8 | Max. temperature(°C) | +60 |
Min. temperature(°C) | -40 | Response time(ms) | 5 | Relay features | + flyback diode |
Relay type (category) | Relay component | Industrial goods | Yes |
Configure
Basic Attributes
Product size (depth)(mm)
Nominal voltage (details)(Vdc)
Switching voltage (max.)(Vdc)
Switching current (max.)(A)
Contact material
Contact type
Filter by standard shipping days
Optional Attributes