Relay module RIF-1-RSC (2903355)

Relay module RIF-1-RSC 2903355

Product Details:

Manufacturer part number: 2903355

Brand: PHOENIX CONTACT

Price: 13.65

Delivery time: 7 Days


Technical Data:

Product size (height): 89 mm

Durability: 1 x 107 switching operations

Max. temperature: +50 °C

Nominal voltage (details): 230 Vdc

Switching voltage (max.): 250 Vdc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903355

Part Number
2903355
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Durability Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact material Contact type Relay features

13.65 €

20 7 Days 891 x 107 switching operations+502302506AgNi1 change-over+ varistor

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Product size (width)(mm) 16 Product size (depth)(mm) 75
Min. temperature(°C) -40 Relay type (category) Relay component Industrial goods Yes

This page is Relay module RIF-1-RSC, part number 2903355.
You can find the detail information about specifications and dimensions on part number 2903355.

Variation of this product

Part Number
2903346
2903347
2903348
2903349
2903356
2909885
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Durability Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching current (max.)
(A)
Contact material Contact type Relay features

11.65 €

20 7 Days 893 x 10 7 cycles+70243050AgNi + hard gold plating2 change-overs+ flyback diode

13.95 €

20 7 Days 891 x 107 switching operations+502302503AgNi2 change-overs+ varistor

12.70 €

20 75 Days 891 x 107 switching operations+501202503AgNi2 change-overs+ varistor

11.95 €

20 7 Days 891 x 107 switching operations+50242503AgNi2 change-overs+ varistor

12.50 €

20 7 Days 891 x 107 switching operations+501202506AgNi1 change-over+ varistor

13.75 €

20 7 Days 933 x 10 7 cycles+70242506AgSnO1 maker+ flyback diode

Tech Support