Relay module RIF-2-RPT (2903306)

Relay module RIF-2-RPT 2903306

Click on this image to zoom in.

Click on this image to zoom in.

  • Relay module RIF-2-RPT 2903306
  • Relay module RIF-2-RPT 2903306

Product Details:

Manufacturer part number: 2903306

Brand: PHOENIX CONTACT

Price: 16.70

Delivery time: 7 Days


Technical Data:

Product size (height): - mm

Product size (width): - mm

Product size (depth): - mm

Durability: -

Max. temperature: +50 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903306

Part Number
2903306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type Relay features Industrial goods

16.70 €

20 7 Days ----+502425012505AgNi4 change-overs+ varistor-

Loading...

  1. 1

Basic information

Connection (components) Pull spring Min. temperature(°C) -40 Relay type (category) Relay component

This page is Relay module RIF-2-RPT, part number 2903306.
You can find the detail information about specifications and dimensions on part number 2903306.

Variation of this product

Part Number
2903304
2903305
2903308
2903310
2903311
2903313
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact material Contact type Relay features Industrial goods

16.50 €

20 7 Days ----+5023025012505AgNi4 change-overs+ varistor-

16.70 €

20 7 Days ----+5012025012505AgNi4 change-overs+ varistor-

13.70 €

20 7 Days ----+602425015006AgNi4 change-overs+ flyback diode-

16.10 €

20 7 Days ----+5023025021258.5AgNi2 change-overs+ varistor-

16.70 €

20 7 Days ----+5012025021258.5AgNi2 change-overs+ varistor-

16.60 €

20 7 Days ----+502425021258.5AgNi2 change-overs+ varistor-

Tech Support