Relay module RIF-2-RSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2903317
2903318
2903321
2903322
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage (details)
(Vdc)
Switching current (max.)
(A)
Contact type

16.70 €

20 7 Days 12014 change-overs

16.70 €

20 7 Days 2414 change-overs

16.10 €

20 7 Days 2301.52 change-overs

16.70 €

20 7 Days 1201.52 change-overs

Loading...

  1. 1

Basic information

Connection (components) Screw terminal Product size (height)(mm) 89 Product size (width)(mm) 27
Product size (depth)(mm) 75 Durability 2 X 107 switching cycles Max. temperature(°C) +50
Min. temperature(°C) -40 Switching voltage (max.)(Vdc) 250 Contact material AgNi
Relay features + varistor Relay type (category) Relay component Industrial goods Yes

Tech Support