Relay Module RIF-3-RPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2903292
2903293
2903294
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Relay features

24.90 €

10 7 Days +5023015006+ varistor

23.70 €

10 33 Days +5012015006+ varistor

21.95 €

10 7 Days +602421258.5+ flyback diode

Loading...

  1. 1

Basic information

Connection (components) Pull spring Min. temperature(°C) -40 Switching voltage (max.)(Vdc) 250
Contact material AgNi Contact type 3 change-overs Relay type (category) Relay component

Tech Support