Power module EMD-SL-PS (2866116)

Power module EMD-SL-PS 2866116

Click on this image to zoom in.

Click on this image to zoom in.

  • Power module EMD-SL-PS 2866116
  • Power module EMD-SL-PS 2866116
  • Power module EMD-SL-PS 2866116
  • Power module EMD-SL-PS 2866116
  • Power module EMD-SL-PS 2866116

Product Details:

Manufacturer part number: 2866116

Brand: PHOENIX CONTACT

Price: 14.73

Delivery time: 7 Days


Technical Data:

Operating voltage (range): 88 - 121 V AC

Operating voltage: 110 V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2866116

Part Number
2866116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating voltage (range) Operating voltage
(V AC)

14.73 €

13 7 Days 88 - 121 V AC110

Loading...

  1. 1

Basic information

Content(pc(s)) 1 Compatible with series Phoenix Contact EMD-SL series Relay type (category) Monitoring relay power supply unit

This page is Power module EMD-SL-PS, part number 2866116.
You can find the detail information about specifications and dimensions on part number 2866116.

Variation of this product

Part Number
2866103
2866129
2885359
2885731
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating voltage (range) Operating voltage
(V AC)

14.73 €

13 7 Days 20.2 - 26.4 V AC24

14.73 €

13 7 Days 195 - 264 V AC230

36.48 €

5 7 Days 20 - 30 Vdc24

15.42 €

12 7 Days 108 - 132 V AC120

Tech Support