Panel Mount Jacks, USB 3.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MIS-127195-1743
MIS-127195-1774
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Front Bushing Rear Bushing Special properties

40.51 €

2 6 Days USB Type AUSB Type Anone

52.53 €

2 6 Days 2x USB Type AUSB3Pinning rotated data line

Loading...

  1. 1

Basic information

Length(m) 0 Material Stainless Steel Connection Socket

Tech Support