Panel Mount Jacks, SVHS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MIS-127195-1733

Part Number
MIS-127195-1733
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.51 €

4 6 Days

Loading...

  1. 1

Basic information

Length(m) 0.2 Material Plastic Connection Cable
Front Bushing SVHS Rear Bushing SVHS Special properties none

This page is Panel Mount Jacks, SVHS, part number MIS-127195-1733.
You can find the detail information about specifications and dimensions on part number MIS-127195-1733.

Tech Support