Equipped Stainless Steel Enclosure with M12 cable entry (8 poles) (MIS-127195-1769)

Equipped Stainless Steel Enclosure with M12 cable entry (8 poles) MIS-127195-1769

Click on this image to zoom in.

Click on this image to zoom in.

  • Equipped Stainless Steel Enclosure with M12 cable entry (8 poles) MIS-127195-1769
  • Equipped Stainless Steel Enclosure with M12 cable entry (8 poles) MIS-127195-1769

Product Details:

Manufacturer part number: MIS-127195-1769

Brand: SCHLEGEL

Price: 167.69

Delivery time: 6 Days


Technical Data:

Assembly: Emergency stop button / 3 pushbuttons


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MIS-127195-1769

Part Number
MIS-127195-1769
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Assembly

167.69 €

1 6 Days Emergency stop button / 3 pushbuttons

Loading...

  1. 1

Basic information

Illuminated Illuminated Type S4 housing Special feature None

This page is Equipped Stainless Steel Enclosure with M12 cable entry (8 poles), part number MIS-127195-1769.
You can find the detail information about specifications and dimensions on part number MIS-127195-1769.

Variation of this product

Part Number
MIS-127195-1768
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Assembly

191.13 €

1 6 Days Emergency stop button / 2. pushbuttons

Tech Support