Cable entry plate KEL-DP 24

Cable entry plate KEL-DP 24
  • Volume Discount
[Specifications]
・For max. no. of cables: 14, 17, 19, 26, 50
・Max. cable diameter (mm): 8.3, 12.1, 12.6, 16.1
・Length (mm): 142
・Width(mm): 44
・Height(mm): 12
・Materials: Elastomer

[Features]
・Quick assembly without tools
・High cable density
・Cost-effective solution
・Hygienic design - free of dirt-collecting recesses
・Mounting options: Snap-in

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43512
43514
43516
43518
43520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.48 €

1 Available 3 Days

25.55 €

1 Available 3 Days

24.48 €

1 Available 3 Days

25.55 €

1 Available 3 Days

23.41 €

1 Available 3 Days

Loading...

  1. 1

Tech Support