Cable grommet KEL-DPZ-KL

Cable grommet KEL-DPZ-KL
  • Volume Discount
[Specifications]
・For max. no. of cables: 72
・Max. cable diameter (mm): 22
・Length (mm): 221
・Width(mm): 90
・Height(mm): 4
・Materials: Elastomer
・Base frame materials: Polyamide, Stainless steel (V2A)

[Features]
・Fast mounting
・High cable density
・Certified protection up to IP66 (acc. to EN 60529)
・Automatic sealing and strain relief for the cable
・Hygienic design - free of dirt-collecting recesses
・Space-saving shape
・KEL-DPZ-KL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43675.001

Part Number
43675.001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.07 €

1 Available 3 Days

Loading...

  1. 1

This page is Cable grommet KEL-DPZ-KL, part number 43675.001.
You can find the detail information about specifications and dimensions on part number 43675.001.

Tech Support