Filler QTB

Filler QTB
  • Volume Discount
[Specifications]
・Length (mm): 19
・Width(mm): 20
・Height(mm): 12
・Materials: Elastomer
・Colour: Grey (similar RAL 7035)

[Features]
・Cable grommets for QUICK systems, QTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42540

Part Number
42540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

This page is Filler QTB, part number 42540.
You can find the detail information about specifications and dimensions on part number 42540.

Tech Support