Grommet DT

Grommet DT

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・For max. no. of cables: 9, 10, 14, 16
・Max. cable diameter (mm): 14.5
・Length (mm): 41.5
・Width(mm): 40.5
・Height(mm): 19
・Materials: Elastomer

[Features]
・Enable routing of pre-terminated cables through cable entry frames and split cable glands
・High cable density
・Enables sub-assembly of cable harnesses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41500
41510
41520
41530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 9 Days

11.61 €

1 Available 3 Days

11.61 €

1 Available 3 Days

11.61 €

1 Available 3 Days

Loading...

  1. 1

Tech Support